STR 315
Top jaw blanks
ID 1446896
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 315
- Dimensions: 148 x 160 x 52 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 9.4 kg
Technical details
Length [mm] | 148 |
---|---|
Width [mm] | 160 |
Height [mm] | 52 |
Material | 16MnCr5 |
Suitable for | 315 |
L [mm] | 148 |
B [mm] | 160 |
H [mm] | 52 |
B1 [mm] | 13.5 |
B2 [mm] | 20 |
B3 [mm] | 120 |
T1 [mm] | 18 |
Weight [kg] | 9.4 |
Scope of delivery
Top jaw blanks