STR-H 140
Top jaw blanks
ID 1349710
Standard chuck jaws
Product features:
Product features:
- Top jaw blank, high
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 140
- Dimensions: 70 x 70 x 70 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 2.6 kg
Technical details
Length [mm] | 70 |
---|---|
Width [mm] | 70 |
Height [mm] | 70 |
Material | 16MnCr5 |
Suitable for | 140 |
L [mm] | 70 |
B [mm] | 70 |
H [mm] | 70 |
B1 [mm] | 9 |
B2 [mm] | 15 |
B3 [mm] | 48 |
T1 [mm] | 11 |
Weight [kg] | 2.6 |
Scope of delivery
Top jaw blanks