arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-H 160 Illustration similar

STR-H 160

Top jaw blanks

ID 402202

Ready for shipment from stock
Standard chuck jaws

Product features:
  • Top jaw blank, high
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 160
Technical data:
  • Dimensions: 76 x 80 x 80 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 7.45 kg
Length [mm] 76
Width [mm] 80
Height [mm] 80
Material 16MnCr5
Suitable for 160
L [mm] 76
B [mm] 80
H [mm] 80
B1 [mm] 9
B2 [mm] 15
B3 [mm] 60
T1 [mm] 12
Weight [kg] 7.45

Scope of delivery
Top jaw blanks