TBA-D 100
Supporting Jaws
ID 402294
Standard chuck jaws
Product features:
Product features:
- Reversible supporting jaw
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 100
- Interface 1: W-65-1
- Dimensions: 63,6 x 65 x 34 mm
- Weight: 1.6 kg
Technical details
Length [mm] | 63.6 |
---|---|
Width [mm] | 65 |
Height [mm] | 34 |
Suitable for | 100 |
L [mm] | 63.6 |
B [mm] | 65 |
H [mm] | 34 |
B1 [mm] | 6.4 |
B2 [mm] | 12.2 |
B3 [mm] | 40 |
B4 [mm] | 12.4 |
G1 | M6 |
G2 | M6 |
L1 [mm] | 35 |
L2 [mm] | 17 |
L3 [mm] | 38.5 |
L4 [mm] | 13.5 |
L5 [mm] | 31.4 |
L6 [mm] | 19.8 |
T1 [mm] | 22 |
T2 [mm] | 11 |
T3 [mm] | 15 |
T4 [mm] | 15 |
T5 [mm] | 12 |
Weight [kg] | 1.6 |
Scope of delivery
Supporting Jaws