arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TBA-D 200 Illustration similar

TBA-D 200

Supporting Jaws

ID 1498197

Availability on demand
Standard chuck jaws

Product features:
  • Reversible supporting jaw
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 200
  • Interface 1: W-100-1
Technical data:
  • Dimensions: 108,5 x 100 x 58 mm
  • Weight: 2.1 kg
Length [mm] 108.5
Width [mm] 100
Height [mm] 58
Suitable for 200
L [mm] 108.5
B [mm] 100
H [mm] 58
B1 [mm] 10.5
B2 [mm] 18
B3 [mm] 63
B4 [mm] 24
G1 M10
G2 M8
L1 [mm] 75
L2 [mm] 36
L3 [mm] 61.4
L4 [mm] 17.5
L5 [mm] 56.5
L6 [mm] 28
T1 [mm] 35
T2 [mm] 14
T3 [mm] 28
T4 [mm] 22
T5 [mm] 23
Weight [kg] 2.1

Scope of delivery
Supporting Jaws