TBA-D 250
Supporting Jaws
ID 402296
Standard chuck jaws
Product features:
Product features:
- Reversible supporting jaw
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 250
- Interface 1: W-125-1
- Dimensions: 113.4 x 125 x 63 mm
- Weight: 5.6 kg
Technical details
Length [mm] | 113.4 |
---|---|
Width [mm] | 125 |
Height [mm] | 63 |
Suitable for | 250 |
L [mm] | 113.4 |
B [mm] | 125 |
H [mm] | 63 |
B1 [mm] | 10.5 |
B2 [mm] | 20.2 |
B3 [mm] | 80 |
B4 [mm] | 25 |
G1 | M10 |
G2 | M8 |
L1 [mm] | 90 |
L2 [mm] | 38 |
L3 [mm] | 63.3 |
L4 [mm] | 17.5 |
L5 [mm] | 60.5 |
L6 [mm] | 27.9 |
T1 [mm] | 40 |
T2 [mm] | 15 |
T3 [mm] | 23 |
T4 [mm] | 27 |
T5 [mm] | 23 |
Weight [kg] | 5.6 |
Scope of delivery
Supporting Jaws