vario M1 250
Standard expansion arbor
ID 8704872
Standard expansion arbor
Product features:
Product features:
- Expansion arbor
- Suitable for: ROTA-S plus 2.0 250
- Max. RPM: 4200 1/min
- Max. clamping force: 42 kN
- Max. actuation moment: 15 Nm
- Clamping range: 26 - 38 mm
- Covering range: ± 0.25 mm
- Max. clamping length: 26 mm
- Weight: 5.6 kg
- The expansion arbor can only be used in combination with ROTA-S plus 2.0 with ground taper
Technical details
Expansion arbor for | ROTA-S plus 2.0 250 |
---|---|
Min. clamping Ø [mm] | 26 |
Max. clamping Ø [mm] | 38 |
Max. clamping force [kN] | 42 |
Max. actuation moment [Nm] | 15 |
Max. RPM [1/min] | 4200 |
Covering range [mm] | ± 0.25 |
Max. clamping length [mm] | 26 |
Weight [kg] | 5.6 |
Scope of delivery
Vario M arbor, actuating jaws, fixing screws, operating manual; no segmented clamping sleeves (on request)