vario M2 200
Standard expansion arbor
ID 8704875
Standard expansion arbor
Product features:
Product features:
- Expansion arbor
- Suitable for: ROTA-S plus 2.0 200
- Max. RPM: 4800 1/min
- Max. clamping force: 85 kN
- Max. actuation moment: 30 Nm
- Clamping range: 36 - 54 mm
- Covering range: ± 0.25 mm
- Max. clamping length: 43 mm
- Weight: 5.2 kg
- The expansion arbor can only be used in combination with ROTA-S plus 2.0 with ground taper
Technical details
Expansion arbor for | ROTA-S plus 2.0 200 |
---|---|
Min. clamping Ø [mm] | 36 |
Max. clamping Ø [mm] | 54 |
Max. clamping force [kN] | 85 |
Max. actuation moment [Nm] | 30 |
Max. RPM [1/min] | 4800 |
Covering range [mm] | ± 0.25 |
Max. clamping length [mm] | 43 |
Weight [kg] | 5.2 |
Scope of delivery
Vario M arbor, actuating jaws, fixing screws, operating manual; no segmented clamping sleeves (on request)