AB H 256 M6
Workpiece pin
ID 10012138
AB H 256 M6, Workpiece pin hard
- Height H: 25 mm
- Wrench size A/F: 10
- Thread G: M6
- Material: Stahl C45
- Delivery unit: 1 piece
Technical details
Height H [mm] | 25 |
---|---|
Wrench size A/F | 10 |
Thread G | M6 |
Hard | yes |
Material | Stahl C45 |
Delivery unit | 1 piece |