arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Quick-change jaws blank

WTR

Description

Blank quick-change jaws serve for customer rework and are used on TANDEM vises with BWM interface.
Read more Read less

Digital services forWTR

Matching with the product WTR, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

3 Products found

WTR 100

WTR 100

ID 402301
Ready for shipment from 11 working days
  • Length  47 mm
  • Width  55 mm
  • Height  35 mm
  • Suitable for size  100
  • Weight  1.2 kg
WTR 160

WTR 160

ID 402302
Ready for shipment from 11 working days
  • Length  76 mm
  • Width  90 mm
  • Height  55 mm
  • Suitable for size  160
  • Weight  5.2 kg
WTR 250

WTR 250

ID 402303
Ready for shipment from 11 working days
  • Length  118 mm
  • Width  140 mm
  • Height  70 mm
  • Suitable for size  250
  • Weight  15.9 kg