arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

ID 402302

WTR 160

Quick-change jaws blank
Ready for shipment from 11 working days
Standard chuck jaws

Product features:
  • Quick-change jaw blank
  • Suitable for: KSP plus-BWM size 160
Technical data:
  • Dimensions: 76 x 90 x 55 mm
  • Weight: 5.2 kg

Technical data WTR 160

Length [mm] 76
Width [mm] 90
Height [mm] 55
Suitable for size 160
Weight [kg] 5.2

Scope of delivery
Quick-change jaws

Product reviews WTR 160

Please sign in to create reviews.

    Downloads

    Complete Catalogue stationary workholding 2022