arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

ID 402303

WTR 250

Quick-change jaws blank
Ready for shipment from 11 working days
Standard chuck jaws

Product features:
  • Quick-change jaw blank
  • Suitable for: KSP plus-BWM size 250
Technical data:
  • Dimensions: 118 x 140 x 70 mm
  • Weight: 15.9 kg

Technical data WTR 250

Length [mm] 118
Width [mm] 140
Height [mm] 70
Suitable for size 250
Weight [kg] 15.9

Scope of delivery
Quick-change jaws

Product reviews WTR 250

Please sign in to create reviews.

    Downloads

    Complete Catalogue stationary workholding 2022