PT-S 200-1
Pendulum jaws supporting jaws
ID 191535
PT-S 200-1, Pendulum jaws supporting jaws
- Serration: Straight serration
- Delivery unit: 1 piece
Technical details
Product group | Pendulum jaws supporting jaws |
---|---|
Serration | Straight serration |
Width B1 [mm] | 22 |
Length L [mm] | 82 |
Thread workpiece stop G | M6 |
Material | Steel 16MnCr5, hardened |
m/piece [kg] | 0.85 |