arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PNK-S 200-2 Illustration similar

PNK-S 200-2

Pendulum jaw assemblies

ID 190651

Availability on demand
PNK-S 200-2, Pendulum jaw assemblies
  • Serration: Angled serration
  • Delivery unit: 1 piece
  • Scope of delivery: PT-FR 200-1, ID-Nr. 191533SP 200-1, ID-Nr. 194140SP 200-2, ID-Nr. 194141PB 200-1, ID-Nr. 192126
Product group Pendulum jaw assemblies
Serration Angled serration
Width B [mm] 80
Width B1 [mm] 22
Height H [mm] 76
Length L [mm] 82
Clamping depth T [mm] 36
Thread workpiece stop G M6
m/piece [kg] 1.3
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.