PNS-Z 250-21-2
Pendulum jaw assemblies
ID 190106
PNS-Z 250-21-2, Pendulum jaw assemblies
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 21-1, ID-Nr. 191102SP 250-2, ID-Nr. 194101PB 250-2, ID-Nr. 192101
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 21 |
Width B [mm] | 97 |
Width B1 [mm] | 50 |
Height H [mm] | 64 |
Length L [mm] | 96 |
Clamping depth T [mm] | 35 |
Thread workpiece stop G | M6 |
Screws | M16 |
m/piece [kg] | 2 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.