TRR-M 400
Jaw quick-change system RAPIDO supporting jaws
ID 1452181
Inquire now
This product can only be requested online.
TRR-M 400, Jaw quick-change system RAPIDO supporting jaws
- Serration: 1.5 mm x 60°
- Groove width: 22 mm
- Delivery unit: 1 piece
Technical details
Product group | Jaw quick-change system RAPIDO supporting jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 22 |
Width B [mm] | 65 |
Height H [mm] | 33 |
Length L [mm] | 120 |
Hole spacing b [mm] | 59.4 |
m/piece [kg] | 0.73 |
Clamping insert, low, induction hardened | RSE-IN 400, 1499868 |
Clamping insert, high, induction hardened | RSE-IH 400, 1499875 |