SRKL 160
Angled soft top jaws, made of steel
ID 1496965
SRKL 160, Angled soft top jaws, made of steel
- Serration: Tongue and groove
- Groove width: 10 mm
- Width of path: 16 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Angled soft top jaws, made of steel |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 10 |
Tab width S [mm] | 16 |
Width B [mm] | 40 |
Height H [mm] | 60 |
Height H1 [mm] | 55.5 |
Height H2 [mm] | 54 |
Length L [mm] | 88 |
Hole spacing a [mm] | 35.5 |
Hole spacing b [mm] | 25 |
Screws | M12 |
Material | Steel 16MnCr5 suitable for case hardening |
m/set [kg] | 3.5 |