Digital services EWM 400
Matching with the product EWM 400, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.
Technical data EWM 400
Product group | Soft Monoblock Jaws |
---|---|
Serration | Straight serration |
Width B [mm] | 50 |
Height H [mm] | 100 |
Height H1 [mm] | 66 |
Length L [mm] | 142 |
Material | Steel C45, hardened and tempered |
m/set [kg] | 15.7 |
Product reviews EWM 400
Please sign in to create reviews.
Accessory EWM 400
The following components make the product EWM 400 even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.