NJ 152
Combi T-nut
ID 146125
NJ 152, Combi T-nut
- Groove width: 24 mm
- Slot width, stepped: 22 mm
- Max. tightening torque: 300 Nm
- Delivery unit: 1 piece
Technical details
Product group | Combi T-nut |
---|---|
Height H [mm] | 45.5 |
Height H1 [mm] | 16.5 |
Hole spacing b [mm] | 43 |
Cyl.-screw | M20 x 60 |
Max. adm. tightening torque [Nm] | 300 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)
Please check the T-nut and use stepped T-nuts if necessary
Please check the T-nut and use stepped T-nuts if necessary