NK 200
Combi T-nut
ID 145102
NK 200, Combi T-nut
- Groove width: 25.5 mm
- Max. tightening torque: 220 Nm
- Delivery unit: 1 piece
Technical details
Product group | Combi T-nut |
---|---|
Height H [mm] | 29 |
Height H1 [mm] | 11 |
Hole spacing b [mm] | 35 |
Cyl.-screw | M20 x 40 |
Max. adm. tightening torque [Nm] | 220 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)