FN-T 12
Single T-nut
ID 148111
FN-T 12, Single T-nut
- Groove width: 14 mm
- Max. tightening torque: 62 Nm
- Delivery unit: 1 piece
Technical details
Product group | Single T-nut |
---|---|
Height H [mm] | 18.5 |
Height H1 [mm] | 8 |
Cyl.-screw | (D 18 / SW 12) |
Max. adm. tightening torque [Nm] | 62 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)