arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSF3 250

KSF3 250

Spring-loaded 2-jaw clamping force blocks

ID 1457393

Availability on demand
Spring-loaded clamping force block standard

Product features:
  • 2-jaw clamping force block
  • Centric clamping
  • Standard stroke
  • Base jaws: Fine serration and tongue and groove
Technical data:
  • Dimensions: 250 x 250 x 98,2 mm
  • Clamping force range: 37 - 50 kN
  • Stroke per jaw: 5 mm
  • Max. jaw height: 150 mm
  • Repeat accuracy: 0.02 mm
  • Opening pressure: 6 - 9 bar
  • Air consumption per stroke: 4600 cm³
  • Closing/opening time: 1.5 s
  • Weight: 40 kg
Stroke per jaw [mm] 5
Min. clamping force [kN] 37
Max. clamping force [kN] 50
Repeat accuracy of vise [mm] 0.02
Max. jaw height [mm] 150
Distance H [mm] 40
Air consumption per stroke at 6 bar [cm³] 4600
Closing/opening time [s] 1.5
Weight [kg] 40

Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the chuck jaws at distance "H" at maximum pressure.

Clamping force range
The clamping force depends on the stroke due to the spring tension. Max. clamping force is reached in the "open" condition, min. clamping force in the "closed" condition.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213).