ROTA NCM 400
Hybrid chuck with automatic workpiece centering
Inquire now
This product can only be requested online.
Client-specific solution
Product features:
Product features:
- Hybrid chuck
- Automatic workpiece centering
- Magnet clamping range: 150 - 400 mm
- Centering force: 10 kN
- Chuck height: 120 mm
- Weight: 95 kg
Technical details
Max. centering force [kN] | 10 |
---|---|
Min. magnetic clamping range [mm] | 150 |
Max. magnetic clamping range [mm] | 400 |
Height [mm] | 120 |
Weight [kg] | 95 |