arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCE 260-81 A8-KV

ROTA NCE 260-81 A8-KV

3-jaw power chuck with through-hole

ID 1374460

Availability on demand
Standard power lathe chucks with through-hole

Discontinuation information:
  • End-of-sales date: 2024-06-30
Product features:
  • Weight-reduced power lathe chuck
  • Through-hole: 81 mm
  • Spindle holder: ISO 702-1 Nr. 8
  • Jaw interface: Tongue and groove
Technical data:
  • Stroke per jaw: 4.9 mm
  • Piston stroke: 21 mm
  • Max. clamping force: 130 kN
  • Max. actuating force: 45 kN
  • Max. RPM: 4500 1/min
  • Weight: 27.6 kg
Spindle type ISO 702-1
Spindle size Nr. 8
Serration Tongue and groove
Max. RPM [1/min] 4500
Max. clamping force [kN] 130
Max. actuating force [kN] 45
Stroke/jaw [mm] 4.9
Piston stroke (H) [mm] 21
Moment of inertia [kgm²] 0.22
Weight [kg] 27.6