arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Module Height Extensions

Module height extensions for NSE mini

90% set-up cost savings

Description

Module height extensions for lifting the clamping device from the machine table and for increasing the accessibility to the machine spindle.

Advantages – Your benefits

Lift off the workpiece from the machine table
Improved accessibility of the machine spindle to the workpiece
Fast and uncomplicated change of the clamping device alignment
Grater flexibility and no reclamping of the workpiece necessary

Options and special information

VERO-S MES mini
Module height extension was particularly developed for 5-axis machining centers, to lift the clamping device from the machine table and to increase the accessibility of the machine spindle to the workpiece.
VERO-S MEQ mini
Module height extension was particularly developed for 3-axis machining centers for fast change of the clamping alignment of the clamping device without losing the reference point.
VERO-S MEP mini
Module height extensions particularly used as an accessory for the 3-way clamping station VERO-S NSL mini 100-3 for increasing the machine running time.
VERO-S MEW mini
Module height extension was particularly developed increasing the machine capacity and increasing the machine running time with simultaneous optimal accessibility of the machine spindle.
Read more Read less

Digital services forModule height extensions for NSE mini

Matching with the product Module height extensions for NSE mini, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

6 Products found

MES mini 45-V1

MES mini 45-V1

ID 435414
Ready for shipment from 11 working days
  • Diameter  152 mm
  • Pull-down force  500 N
  • Pull-down force with turbo  1500 N
  • Unlocking pressure  6 bar
  • Weight  4.6 kg
MES mini 100-V1

MES mini 100-V1

ID 435410
Ready for shipment from 11 working days
  • Diameter  98 mm
  • Pull-down force  500 N
  • Pull-down force with turbo  1500 N
  • Unlocking pressure  6 bar
  • Weight  5.3 kg
MEQ mini 100-2

MEQ mini 100-2

ID 435420
Ready for shipment from 11 working days
  • Length  274 mm
  • Width  100 mm
  • Pull-down force  1000 N
  • Pull-down force with turbo  3000 N
  • Unlocking pressure  6 bar
  • Weight  15 kg
MEP mini 100-3-V1

MEP mini 100-3-V1

ID 435430
Ready for shipment from 11 working days
  • Diameter  235 mm
  • Pull-down force  1500 N
  • Pull-down force with turbo  4500 N
  • Unlocking pressure  6 bar
  • Weight  21 kg
MEW mini 45-4

MEW mini 45-4

ID 435440
Ready for shipment from 11 working days
  • Length  199 mm
  • Width  166 mm
  • Pull-down force  2000 N
  • Pull-down force with turbo  6000 N
  • Unlocking pressure  6 bar
  • Weight  14.5 kg
SEZ mini ER25-100

SEZ mini ER25-100

ID 435680
Ready for shipment from 11 working days
  • Diameter  94 mm
  • Material  Steel
  • Weight  1.5 kg

Accessories forModule height extensions for NSE mini

The following components make the product Module height extensions for NSE mini even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.