arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Workpiece direct clamping system

Workpiece direct clamping with NSE mini

300% increased pull-down force due to turbo for maximum safe hold

Description

Clamping stations and height extensions for direct workpiece clamping for clamping freeform parts and other workpieces in seconds without interfering contours.

Options and special information

Clamping complex workpieces easily and safely
With the aid of the SCHUNK direct workpiece clamping height extensions, complex workpieces can be clamped quickly and easily by installing clamping pins in the workpiece and in the workpiece direct clamping station – without needing special devices.
Read more Read less

Digital services forWorkpiece direct clamping with NSE mini

Matching with the product Workpiece direct clamping with NSE mini, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

3 Products found

WSS mini 399 x 159

WSS mini 399 x 159

ID 435820
Ready for shipment from 11 working days
  • Length  399 mm
  • Width  159 mm
  • Material  16MnCr5, ground
  • Plane parallelism  0.02 mm
  • Weight  10.4 kg
WSS mini 399 x 399

WSS mini 399 x 399

ID 435830
Ready for shipment from 11 working days
  • Length  399 mm
  • Width  399 mm
  • Material  16MnCr5, ground
  • Plane parallelism  0.02 mm
  • Weight  24.1 kg
WSM mini 60-2-V1

WSM mini 60-2-V1

ID 435721
Ready for shipment from stock
  • Diameter  95 mm
  • Pull-down force  500 N
  • Pull-down force with turbo  1500 N
  • Unlocking pressure  6 bar
  • Weight  2.8 kg

Accessories forWorkpiece direct clamping with NSE mini

The following components make the product Workpiece direct clamping with NSE mini even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.