arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MEW3 45-4

MEW3 45-4

Module Height Extensions

ID 1337154

Availability on demand
Module height extension standard

Product features:
  • Top of four-way clamping module NSE3 138
  • Bottom two-way clamping pins SPx 40
Technical data:
  • Dimensions: 340 x 270 x 146 mm
  • Pull-down force: 16 kN
  • Actuation pressure: 6 bar
  • Weight: 52.5 kg
Length [mm] 340
Width [mm] 272
Pull-down force [kN] 16
Unlocking pressure [bar] 6
Weight [kg] 52.5

Scope of delivery
Module height extension, clamping pin for module height extension, eye bolt, sealing nipple, operating manual; without clamping pins for pallet