WZW-725 HSK A63-72
Tool cart
ID 1154276
Setup cart standard
Product features:
Product features:
- Tool cart
- Individual configuration possible
- The right toolholder interface: HSK A63
- Dimensions: 725 x 800 x 1370 mm
- Number of toolholders: 72
- Weight: 72 kg
Technical details
Length [mm] | 725 |
---|---|
Width [mm] | 800 |
Height [mm] | 1370 |
Max. number of toolholders | 72 |
Prepared for toolholders | HSK A63 |
Weight [kg] | 72 |
Scope of delivery
Tool cart, storage plates and operating manual