SAT-DW-R 500-1000
Double Angled Tombstones
ID 431110
Tombstone without clamping vises
Product features:
Product features:
- Double bracket with raw clamping surfaces
- Base Plate: 500 x 500 mm
- Tower dimensions: 490 x 230 x 1000 mm
- Material: Cast iron EN-GJL-250
- Weight: 355 kg
Technical details
Pallet size | 500 x 500 mm |
---|---|
Weight [kg] | 355 |
Scope of delivery
Tombstone, cover, shipping screws