arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO WZS CAT50 50 Ø1 1/4 Illustration similar

TENDO WZS CAT50 50 Ø1 1/4"x111

Hydraulic Expansion Toolholders

ID 28000635

Availability on demand
TENDO WZS CAT50 50 Ø1 1/4"x111, Tool Grinding Toolholders
  • TENDO WZS
  • Hydraulic Expansion Toolholders
  • Toolholder interface: CAT 50
  • Clamping diameter D1: 1 1/4"
  • Projecting length L1: 111 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 250 Nm


Scope of delivery: Does not include an actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO WZS
Toolholder interface CAT 50
Toolholder standard ASME B5.50
Clamping diameter D1 1 1/4"
D2 [mm] 54
D3 [mm] 69.85
D6 [mm] 40
Projecting length L1 [mm] 111
L2 [mm] 63
L3 [mm] 10
L4 [mm] 55.5
L5 [mm] 79
G M16x1
Min. torque [Nm] 250
Weight [kg] 4.4

Version
For tool-sharpening and grinding machines, manually actuated
Short, rigid design

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Coolant supply
Coolant supply according to ASME B5.50

Length adjustment screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request