No product detail page could be found for this serial number. If you should have any questions about the product, you can search for the material number in the search field or contact us.
How can we help you?
Your request to SCHUNK
Find field sales representatives
Newsletter registration
Request CAD data
Your quote request
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Quick-change pallet system for easy milling applications
Quick-change pallet system for easy milling applications
Innovative technology in confined spaces
VERO-S NSE mini from SCHUNK is an extremely flat quick-change pallet system of a height of only 20 mm. The NSE mini disposes of lower pull-down forces than the NSE plus, and is particularly suitable for light cutting tasks. Due to its small design the smallest and variable bore hole gauges can be implemented. The clamping takes place in an energy neutral manner via spring force; is self-locking and form-fit. A pneumatic system pressure of 6 bar is sufficient to open the clamping modules.
Clamping stations from VERO-S NSE mini modules are used as the basis for extremely fast set-up processes of clamping pallets, clamping devices or workpieces.