arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

TRIBOS Polygonal Toolholders

From micro to macro

TRIBOS shows its strength in highly precise micromachining right up to large volume cutting. With its patented TRIBOS polygonal clamping technology, SCHUNK offers a toolholding system that stands out due to its versatile and extensive range of applications.
Excellent concentricity properties of < 0.003 mm ensure a longer service life and the best surface qualities. TRIBOS is absolutely maintenance-free, and due to its honeycomb/anchor structure, it dampens vibrations in an ideal way. Intermediate sleeves additionally create versatile clamping ranges.

Our performance promise. Your benefits.

  • From micro to super finish machining, up to heavy-duty and volume metal cutting
  • Concentricity property < 0,003 mm
  • Absolutely maintenance-free
  • Best vibration damping
  • Rotationally symmetric design
  • All filters
    388 results
    TRIBOS-R

    TRIBOS-R

    With its unique polygonal honeycomp structure and increased outer diameter, TRIBOS-R offers an optimum ratio between radial rigidity and damping, and provides the best dynamic run-out properties.
    Show series
    TRIBOS-S

    TRIBOS-S

    Extremely slim design! Accurate in the tightest machining conditions. If workpiece areas are hard to reach and conventional clamping systems have reached their limits, TRIBOS-S polygonal toolholders are the solution, due to their extremely slim design.
    The highest permanent run-out and repeat accuracy of <0.003 mm ensures a more even cutting action, thereby improving the tool service life by four times over.
    Show series
    TRIBOS-RM

    TRIBOS-RM

    TRIBOS-RM is suitable for powerful HSC machining in micro-cutting up to 85,000 RPM and higher. The excellent run-out accuracy of ≤ 0.003 mm as well as a stability gained from the anchor structure form the basis of the extremely compact toolholder mountings, and in so doing ensures precise and process-reliable metal cutting. The different sizes are perfectly suited to use in small, highly dynamic machining centers.
    Show series
    TRIBOS-Mini

    TRIBOS-Mini

    TRIBOS-Mini is setting standards in micro-cutting. This polygonal clamping system is used in highly delicate machining operations for housings, molds, electrodes, and engravings in medical technology and electrotechnology, as well as in the watch and clock making industry, or in the precision die construction industry. TRIBOS-Mini can be used to clamp extremely small shanks, which means the time-consuming and cost-intensive manufacturing of special tools is no longer needed.
    Show series