PHL-W
Long-stroke gripper
2-finger parallel gripper with long jaw stroke for large parts and/or a broad range of parts
Description
Advantages – Your benefits
- High maximum moments possible
suitable for using long gripper fingers - Double piston rack and pinion principle
for centric clamping - Fastening at one gripper side in two screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Comprehensive sensor accessory program
for versatile querying possibilities and stroke position monitoring - Stroke versions
for highest flexibility
Options and special information
- Roller bearing version PHL-W
with play-free, pre-loaded profile rail guides for higher precision, even larger loads, and longer finger lengths, and at the same time with an increased gripping force - Mechanical gripping force maintenance
ensures a minimum gripping force in the event of a pressure loss This acts as the closing force in the S version. The design of the top jaws means that they can also be used as an opening force. - Additional stroke versions
available in three stroke variants as standard - Additional versions
Various options can be combined with each other. Numerous additional options are also available – just tell us what your task is!