R-EMENDO? R-EMENDO!

The SCHUNK tools for automated machining

Our "robotic machining" has got its own name: R-EMENDO
R-EMENDO – Robotic machining
R stands for robotic and EMENDO means machining: Improving a workpiece by removing material – such as through deburring, grinding and polishing. Get to know more about the R-EMENDO tools.

Interested?
Tell us more about the machining task you want to automate. Our application experts will discuss and develop the right solution with you.

Tel.: +49-7133-103-3883
remendo@de.schunk.com

The right solution for any application

Automate your manual machining processes now with R-EMENDO

Deburring

The removal of burrs and chamfering of sharp edges after the actual workpiece machining is one of the most frequently performed finishing operations in the metalworking industry. However, this often very monotonous activity can also lead to injuries due to the sharp edges.
When it comes to deburring, SCHUNK offers a wide range of tools for various deburring tasks. Find the right product for your deburring solution.

Grinding

Grinding of workpieces is often used for removing coarser material or to prepare surfaces for downstream surface finishing. With the right choice of tools and abrasives, different materials such as metal, wood or plastic can be machined with varying material removal and surface quality.
So that the workpiece is provided with an even finish, SCHUNK offers comprehensive support and advice in selecting the right grinding materials and the optimal process parameters in addition to the appropriate products. So you can rest assured that you are getting the right solution for your grinding application.

Polishing

Polishing surfaces is usually the last machiningstep, giving the workpiece the perfect finish. In addition to the tool and polishing agent, constant contact force is particularly important in order to achieve optimal and uniform polishing results. With SCHUNK products for automated polishing, you get stunning surface results due to the adjustable and uniform contact force.
In addition, we will be happy to advise you on further process parameters for your polishing solution so that you achieve perfect results.

The SCHUNK tools for your machining process

RCV
Pneumatic deburring spindle with vane-type air motor and radial compensation for the use of rotating tools
CRT
Pneumatically driven file with radial compensation
CDB
Compliant deburring tool for use of blades of hand tools
AOV
Pneumatic orbital sander tool with axial compensation
MFT-R
Pneumatic spindle with radial compensation
MFT
Pneumatic spindle with axial compensation
FDB
Pneumatic deburring spindle with turbine motor and radial compensation
FDB-AC
Pneumatic deburring spindle with axial compensation and conical cutting tool
PCFC
Pneumatic, axial compensation unit for adjusting contact forces

From manual to automated – in no time at all

Manual machining of workpieces with hand tools is often associated with putting ergonomic strain on employees. In addition, health risks are often incurred due to fine particle emissions such as abrasive dust or chips. Due to the change over to automated machining these risks are minimized, but also creates even more surplus values:

The advantages of a changeover to robot-assisted machining:

  • Consistent quality of the machining results
  • Increased safety and ergonomic working conditions
  • Reduction of the machining time
  • Increase in machining capacity

Robots can do both: loading and machining

Do you already use a robot for loading and unloading your machine tool? Then you can also use it immediately for deburring the workpiece. With the SCHUNK tools for automated machining with robots, a large number of deburring tasks can be easily automated, thus taking place immediately after machining in the machine tool. Take the opportunity now and reduce the lead time and production costs for your workpieces - and at the same time with a very small investment volume.

The advantages of using existing robots more efficiently

  • Higher capacity utilization of your robot
  • Elimination of a separate working step
  • Reduction of the lead time of your components
  • Reduction of manufacturing costs for a quick return on investment

Further information

Product details
Solutions