UGE 20-1
Clamping inserts
ID 10035475
UGE 20-1, Inserções de fixação
- Altura H: 10 mm
- Comprimento L: 16 mm
- Material: Carboneto
- Unidade de entrega: 1 conjunto = 6 peças
Technical details
| Height H [mm] | 10.0 |
|---|---|
| Length L [mm] | 16.0 |
| Angle W [°] | 10.0 |
| Material | Carbide |
| Delivery unit | 1 set = 6 pieces |
| Scope of delivery | Scope of delivery: Clamping insert with cylindrical screw M4 x 12, DIN 912, installation instructions |
The version UGE 20-1 has just one tooth row