UGE 20 F
Clamping inserts
ID 1439026
UGE 20 F, Clamping inserts
- Height H: 10 mm
- Length L: 16 mm
- Material: Precision casting
- Delivery unit: 1 set = 6 pieces
Technical details
| Height H [mm] | 10.0 |
|---|---|
| Length L [mm] | 16.0 |
| Angle W [°] | 10.0 |
| Material | Precision casting |
| Delivery unit | 1 set = 6 pieces |
| Scope of delivery | Scope of delivery: Clamping insert with cylindrical screw M4 x 12, DIN 912, installation instructions |