SFA 400-C5
Straight soft top jaws, made of steel
ID 154120
SFA 400-C5, Straight soft top jaws, made of steel
- Serration: Tongue and groove
- Groove width: 18 mm
- Width of path: 30 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Screws | M16 |
---|---|
m/set [kg] | 16.0 |
Width B [mm] | 80.0 |
Material | Steel 16MnCr5 suitable for case hardening |
Height H [mm] | 80.0 |
Slot width N [mm] | 18.0 |
Tab width S [mm] | 30.0 |
Hole spacing b [mm] | 60.0 |
Height H2 [mm] | 73.0 |
Hole spacing a [mm] | 20.0 |
Serration | Tongue and groove |
Length L [mm] | 130.0 |
Product group | Straight soft top jaws, made of steel |
If used together with SCHUNK EWB-MT 400 base jaws
In combination with Base Jaws SFG 630-400
In combination with Base Jaws SFG 630-400