arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Slim 4ax JIS-BT 30 Ø6x80 Illustration similar

TENDO Slim 4ax JIS-BT 30 Ø6x80

Hydraulic expansion toolholder

ID 1442015

TENDO Slim 4ax JIS-BT 30 Ø6x80, Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Slim 4ax
  • Toolholder interface: JIS-BT 30
  • Clamping diameter: 6 mm
  • Projecting length: 80 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 16 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Slim 4ax
Toolholder interface JIS-BT 30
Toolholder standard DIN ISO 7388-2 JD
Clamping diameter D1 6 mm
D2 [mm] 27.0
D6 [mm] 21.0
Projecting length L1 [mm]/[inch] 80 mm / 3.1"
L2 [mm] 36.0
L3 [mm] 10.0
L4 [mm] 58.0
G M5
Min. torque [Nm] 16.0
Weight [kg] 0.6
Coolant-proof yes
Standard length yes

回转精度
2.5 x D 处 < 0.003 mm

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

减径套
使用减径套可夹持柄部直径不同的刀具

RAM 数据采集器
数据芯片安装孔为选配

刀柄更换
对于自动更换刀柄

冷却剂供应
冷却液供应根据 ISO 7388 JD

长度调节螺钉
不带轴向长度调节螺钉

标配范围
不包括驱动扳手

单独
可按照客户要求,提供其他尺寸和订制设计