CELSIO Cool Flow
Heat Shrinking Toolholders Cool Flow
CELSIO, a heat shrinking system for all types of shrinking devices.
The CELSIO heat shrinking toolholder Cool Flow enables peripheral cooling by means of cooling channels in the wall, which can be optionally closed with two M3 screws. The coolant is fed directly to the cutting edge of the tool.
When applying heat shrinking technology for thermal tool clamping, the tool shank is shrunk in the heated tool mounting. An inductive coil creates rapidly changing eddy currents which act on the heat shrinking toolholder directly and apply concentric to the precise point where the tool shank will be inserted. The result is an almost homogeneous unit, as if the heat shrinking toolholder and tool are a single piece.
The CELSIO heat shrinking toolholder Cool Flow enables peripheral cooling by means of cooling channels in the wall, which can be optionally closed with two M3 screws. The coolant is fed directly to the cutting edge of the tool.
When applying heat shrinking technology for thermal tool clamping, the tool shank is shrunk in the heated tool mounting. An inductive coil creates rapidly changing eddy currents which act on the heat shrinking toolholder directly and apply concentric to the precise point where the tool shank will be inserted. The result is an almost homogeneous unit, as if the heat shrinking toolholder and tool are a single piece.
Description
Advantages – Your benefits
- High clamping forces
Safe and friction-locked clamping for transmission of high torques - Good ratio between radial rigidity and interfering contour
High machine-cutting performance and quicker machining times for increased productivity - Toolholder for powerful metal cutting
High-speed machining of machine speeds up to 50,000 RPM and for use of HSS and HM tools - Run-out accuracy ≤ 0.003 mm measured according to DIN 69882-8 in the clamping bore
Optimum surface results, high precision processing and safe processes due to uniform cutting action and highest reproducibility - Universally applicable
Suitable for use in milling, finish milling, drilling or HSC machining - Dynamic form
With long toolholders, the reinforced shank offers an effective compromise between slimness and sturdiness - High degree of flexibility
Can be ideally combined with CELSIO SVL heat shrinking extensions