arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL S HSK-A63 Ø12x100 Illustration similar

WEL S HSK-A63 Ø12x100

WELDON End Mill Holders

ID 23005000

WEL S HSK-A63 Ø12x100, Toolholders
  • WELDON End Mill Holders
  • Series: WELDON Slim
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 12 mm
  • Projecting length: 100 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
Technology WELDON End Mill Holders
Series WELDON Slim
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 12 mm
D2 [mm] 29
Projecting length L1 [mm] 100
L2 [mm] 45.5
L4 [mm] 94
G M10x1
G1 M6
Weight [kg] 1.055

Version
For clamping tools with cylindrical shanks as per DIN 1835B/6359HB and DIN 1835E/6359HE

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request