WEL S SK40 Ø8x100
ID 23005059
- WELDON End Mill Holders
- Series: WELDON Slim
- Toolholder interface: SK 40
- Clamping diameter: 8 mm
- Projecting length: 100 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Technical details
Technology | WELDON End Mill Holders |
---|---|
Series | WELDON Slim |
Toolholder interface | SK 40 |
Toolholder standard | DIN ISO 7388-1 AD/AF |
Clamping diameter D1 | 8 mm |
D2 [mm] | 26 |
D6 [mm] | 15 |
Projecting length L1 [mm] | 100 |
L2 [mm] | 36.5 |
L4 [mm] | 80.9 |
G | M6 |
G1 | M6 |
Weight [kg] | 1.115 |
Version
For clamping tools with cylindrical shanks as per DIN 1835B/6359HB and DIN 1835E/6359HE
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Data Carrier
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request