GFB 160-49-12
Spring plate pull-down jaw
ID 430266
Top jaws, standard
Product features:
Product features:
- Spring plate pull-down jaw
- Interface 1: W-160
- Dimensions: 160 x 49 x 12 mm
- Number of grid holes: 12
- Weight: 0.28 kg
Technical details
Width [mm] | 160 |
---|---|
Depth [mm] | 12 |
Height [mm] | 49 |
Bundle | piece |
Weight [kg] | 0.28 |
Scope of delivery
Top jaw, fastening screws