arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 140 Illustration similar

STR-S 140

Top Jaw Blanks with Mounting Groove

ID 1349712

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 140
Technical data:
  • Dimensions: 55 x 70 x 38 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 0.6 kg
Length [mm] 55
Width [mm] 70
Height [mm] 38
Material 16MnCr5
Suitable for 140
L [mm] 55
B [mm] 70
H [mm] 38
B1 [mm] 33
B2 [mm] 37
B3 [mm] 9
L1 [mm] 48
L2 [mm] 38
T1 [mm] 26
T2 [mm] 17
Weight [kg] 0.6

Scope of delivery
Top jaw blanks