arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MMS-P

MMS-P

Programmable magnetic switches
A magnetic switch is used for monitoring the status of automation components. They detect the approach of a magnet without contact and above a certain switching value, they put out a digital signal.

Advantages – Your benefits

  • Installation into the sensor groove
    for space-saving, easy, and fast assembly on the product
  • Very flexible cable in PUR version
    for a long service life
  • Version with standard plug connector
    for fast and easy exchangeability of the extension cable
  • A programmable C-slot switch
    for two switching points
  • Programmable switching off hysterisis
    for exact postions
  • Version with LED display
    for control of the switching position directly at the sensor

Options and special information

  • High protection class
    IP67 when plugged in, for use in clean or dusty environments or in case of contact with water. Operability in case of contact with other media (coolant, acids, bases, etc.) is often given, however cannot be guaranteed by SCHUNK.
  • Power supply
    10 - 30 V DC at < 10% residual ripple
  • Sources of interference
    Sensors can be influenced by other magnetic fields in the immediate vicinity. Disturbing magnetic fields can be generated by motors, electric welders, permanent magnets or magnetized material (so-called soft magnets) such as hexagon socket wrenches, chips, etc.