arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GKV 125-250

GKV 125-250

Accessories for the manual clamping systems standard

ID 432269

Accessories for the manual clamping systems standard

Product features:
  • Base body extension
  • Used in conjunction with the drawbar extension to extend the clamping range.
  • Suitable for: KSX 125
Technical data:
  • Width: 125 mm
  • Weight: 9.1 kg
Lengte [mm] 250.0
Breedte [mm] 125.0
Gewicht [kg] 9.1

Scope of delivery
Base body extension