arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GAP

GAP

Angular parallel gripper
2-finger angular parallel gripper for parallel O.D. gripping after swiveling in the gripper finger up to 90 degrees per jaw

Advantages – Your benefits

  • Positively driven angle and parallel stroke
    in one functional unit
  • Absolutely clamping in parallel stroke
    for highest positioning accuracy
  • Stable kinematics
    for high power transmission and synchronized gripping
  • High gripping force
    in parallel stroke
  • Opening angle of jaws up to 180°
    for maximum flexibility in applications
  • Integration of a gripping force maintenance is optional
    for firm grip even in the event of power failure
  • End-position monitoring
    with optional standardized monitoring sets
  • Standardized mounting bores
    for numerous combinations with other components from the modular system

Options and special information

  • Gripping force maintenance version AS
    The mechanical gripping force maintenance ensures that a minimum clamping force will be applied even in case of pressure drop. This acts as closing force in the AS version. Besides this, the gripping force maintenance can be used to increase gripping force or for single actuated gripping.
  • Shock absorber version
    A shock absorber version is available for particularly damping-intensive movements. Please ask for details.
  • As standard, this module can be combined with numerous components from the modular system. We would be happy to assist you.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.