SPG
Heavy-load gripper
Sturdy 2-finger parallel gripper for heavy components and a broad part range, equipped with robust guides
Description
Advantages – Your benefits
- Robust sliding guide
for precise handling - High maximum moments possible
suitable for using long gripper fingers - High efficiency
through direct drive - Mounting from three gripper sides in three screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems
Options and special information
- Two lubricating nipples TM6 on either side for relubricating the base jaws and purge air connections are already provided.
- Gripping force maintenance device
The SPG 100 (ID 0302121) with shortened opening and closing times of 1.5 s is supplied without a pressure maintenance valve used for gripping force maintenance.