SCHUNK at EMO 2017

Components for intelligent machine tools!

To realize digitization and industry 4.0 in everyday life, intelligent components are needed. To do so, economy, flexibility, and usability are the decisive criteria for a successful production.

At the end of the EMO in Hanover, you will also see here, how you can make your production processes more efficient with a component that meets these three criteria.

Impressions

Our product highlights

VERO-S NSE3 138

The high-performance pneumatic quick-change pallet system for universal milling operations.

Positioning and clamping in one single operation – VERO-S gets to the heart of rationalization. The set-up time killer ensures higher machine running times, and a more rational production from batch size 1. The new premium modules are fully compatible with the previous VERO-S modular system, which now consists of more than 1,000 possible combinations for highly efficient workpiece clamping.

  • 100% compatible with NSE plus 138
    for easy replacement of the modules.
  • Optimized design
    for even higher system rigidity.
  • Increased pull-down force
    due to optimized module kinematics in every clamping position.
  • Optional cone seal
    for fully protected clamping bolt interface.

Go to special

Hydraulic compensation jaw

Chuck jaw with oil chamber system for low-deformation workpiece clamping
  • Centrifugal force compensation
    for safer clamping due to lower loss of clamping force.
  • Low-deformation clamping
    of thin-walled or sensitive workpieces.
  • Vibration damping
    for an improved workpiece surface quality.
  • Adjustable concentricity
    for maximum accuracy in machining.

Product details

TENDO Slim 4ax

The world's first slim hydraulic expansion toolholder in standardized heat shrinking contour as per DIN 69882-8.

Slim heat shrinking contour outside – clever hydraulic expansion technology inside! With the SCHUNK TENDO Slim 4ax, it has been possible for the first time to unify the complete external geometry of heat shrinking mountings with the convincing qualities of SCHUNK hydraulic expansion technology.

  • standardized heat shrinking contour in accordance with DIN 69882-8
  • Tool change within seconds without peripheral equipment
  • 100% work safety or zero risk principle for tool clamping
  • Plug & Work guarantee: 1:1 interchangeable. Insert a hydraulic expansion toolholder - replace a heat shrinking toolholder. Ready for immediate use!

Go to special

ROTA NCA power lathe chuck

Sealed power lathe chuck for significantly longer maintenance intervals.
  • Permanent grease lubrication
    for consistently high clamping forces.
  • Large through-hole
    for processing all conventional bar diameters.
  • Weight-optimized design
    for significantly reduced acceleration and braking times.

Product details

Smart product life cycle – Equipped by SCHUNK

SCHUNK products, tools, and services for smart production
As the leading supplier of robots and production machines, SCHUNK is "closest to the part". Our components and services play a decisive role in digitalization and production.

Component and equipment finder clamping technology

More than 7,500 components for your tool and workpiece clamping. Select your machine.
Contact person

Service and support

 

Your direct contact Tel. +358-9-2319 3861
Service overview