arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitter userwarning wechat xing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER Collet Chucks Dual Contact

ER Collet Chucks Dual Contact

ER Collet Chucks Dual Contact
The ER collet chuck with simultaneous taper and flat work surface closes the interface-related gap between tool flange and the front of the machine spindle with the interfacce of the flat work surface. Due to the large clamping range of the collets, various shank tolerances can be clamped. The clamping nut is included in the scope of delivery.
1415580
BT-DC 30 
-
60.0 mm
1419318
BT-DC 30 
-
100.0 mm
1406014
BT-DC 40 
-
70.0 mm
1406011
BT-DC 40 
-
100.0 mm
1415435
BT-DC 30 
-
60.0 mm
1428056
BT-DC 30 
-
100.0 mm
1428117
BT-DC 40 
-
70.0 mm
1428119
BT-DC 40 
-
100.0 mm
1415365
BT-DC 30 
-
60.0 mm
1428063
BT-DC 30 
-
100.0 mm