arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitter userwarning wechat xing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Expansion arbor for ROTA-S plus 2.0

Expansion arbor for ROTA-S plus 2.0

Standard expansion arbor
Segmented arbor or I.D. clamping in combination with 3-jaw manual chuck ROTA-S plus 2.0 in modified design. For use of vario M an additional cone must be ground on the chuck bore; has to be ordered separately.

Advantages – Your benefits

  • Easy changeover on an expansion arbor without changing the lathe chuck
    High-precision clamping of smallest inner diameters
  • Visual safety devices
    Maximum operating safety
  • Ergonomic, light safety spanner wrench
    Ensures easy operation
  • All functional parts are ground and hardened
    High run-out and jaw change repeat accuracy

Options and special information

  • Arbors for ROTA-S plus 2.0 manual lathe chucks
    To clamp small inner clamping diameters, the ROTA-S plus 2.0 in sizes 200 and 250 can be supplemented with a vario M arbor. The vario M arbor is available in four sizes, and can precisely clamp inner diameters from 20 - 80 mm. The vario M arbor can be directly fastened to the lathe chuck. The set-up process takes less than 5 minutes.
  • For use of vario M an additional cone must be ground on the through-hole, and has to be ordered separately!